IESNA:LM-63-2002
[TEST]P887907
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2409-238-1)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]10/9/2024
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]TT-D5-830-U-WQ-TC
[LUMINAIRE]WQ
[MORE]3000K, 80 CRI LEDS, WIDE DISTRIBUTION AND TOTALCOMFORT ACCESSORY
[LAMP]
[DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 60000
[_LIFETIME PERCENTAGE] L70(6000)
[_INPUT_ELECTRICAL]120.0 VOLTS, 74.7 WATTS, 0.62 AMPS VOLTS
[_THDi]9.98%
[_PF]0.995
[_WARMUP HR]
[_TOTAL OP TIME HR]
[_STAB TIME HR]
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 3000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[_SEARCH_MOUNTING] Ceiling, Pendant, Surface, Wall, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]7325
TILT=NONE
4 -1 1 37 11 1 1 -1.125 -1.125 0
1 1 74.7
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 85
90
554.4 561.2 567.9 578.6 596.1 618.9 645.7 682 729 767.9
805.5 847.1 891.4 942.4 1000.2 1080.7 1181.4 1256.6 1335.8 1415
1492.9 1561.3 1644.6 1718.4 1723.8 1692.9 1688.9 1588.2 1455.3 1278.1
1048.5 785.4 504.8 205.4 14.8 0 0
554.4 561.2 569.2 578.6 596.1 618.9 645.7 682 730.3 770.6
808.2 847.1 894.1 943.8 1001.5 1084.7 1185.4 1268.7 1347.9 1427.1
1507.6 1584.1 1659.3 1731.8 1738.5 1711.7 1696.9 1585.5 1448.6 1266
1032.4 763.9 476.6 181.2 8.1 0 0
554.4 561.2 567.9 577.3 596.1 618.9 647.1 682 730.3 771.9
809.5 848.5 894.1 949.1 1014.9 1106.2 1217.6 1308.9 1396.2 1476.7
1555.9 1655.3 1733.2 1801.6 1836.5 1805.7 1778.8 1695.6 1557.3 1377.4
1155.9 880.7 570.6 243 12.1 0 0
554.4 561.2 569.2 578.6 596.1 621.6 649.8 687.4 735.7 776
817.6 859.2 907.5 967.9 1040.4 1138.4 1253.9 1355.9 1448.6 1534.5
1628.4 1729.1 1854 1918.4 1938.6 1958.7 1938.6 1837.9 1714.4 1545.2
1317 1048.5 738.4 365.2 14.8 0 0
554.4 561.2 567.9 577.3 594.7 618.9 649.8 691.4 742.4 781.3
822.9 868.6 918.3 978.7 1056.5 1169.3 1295.5 1392.2 1487.5 1582.8
1682.1 1801.6 1914.4 2009.7 2055.4 2066.1 2020.5 1968.1 1844.6 1670.1
1431.1 1149.2 825.6 433.6 12.1 0 0
554.4 559.8 567.9 578.6 594.7 617.5 649.8 692.7 745.1 782.7
822.9 867.3 922.3 982.7 1060.6 1162.6 1296.8 1406.9 1503.6 1593.5
1690.2 1809.7 1943.9 2051.3 2088.9 2086.2 2060.7 2012.4 1902.3 1715.7
1479.4 1206.9 882 499.4 22.8 0 0
554.4 559.8 567.9 578.6 596.1 617.5 648.4 688.7 741.1 782.7
824.3 867.3 916.9 980 1060.6 1173.3 1300.9 1398.9 1490.2 1585.5
1684.8 1805.7 1923.8 2017.8 2051.3 2055.4 2021.8 1964.1 1841.9 1667.4
1424.4 1147.8 814.9 429.6 9.4 0 0
554.4 561.2 569.2 580 597.4 620.2 648.4 686 735.7 777.3
817.6 861.9 911.6 970.6 1041.8 1139.8 1255.2 1357.3 1449.9 1537.2
1629.8 1727.8 1845.9 1919.8 1945.3 1946.6 1931.8 1840.6 1719.7 1550.6
1333.1 1061.9 745.1 369.2 12.1 0 0
554.4 561.2 569.2 580 598.8 621.6 649.8 686 734.3 776
814.9 856.5 903.5 957.2 1024.3 1112.9 1220.3 1310.3 1400.2 1479.4
1557.3 1645.9 1735.8 1804.3 1835.2 1812.4 1786.9 1705 1570.7 1392.2
1176 907.5 596.1 260.4 10.7 0 0
554.4 561.2 569.2 580 598.8 620.2 647.1 683.3 730.3 773.3
810.9 849.8 896.8 950.5 1009.6 1092.8 1194.8 1278.1 1358.6 1433.8
1510.3 1585.5 1667.4 1727.8 1742.6 1721.1 1699.6 1598.9 1459.3 1286.1
1067.3 800.1 507.5 202.7 10.7 0 0
554.4 562.5 569.2 580 598.8 618.9 645.7 680.6 729 767.9
805.5 848.5 892.8 946.5 1002.8 1083.4 1184.1 1266 1343.8 1419
1500.9 1558.6 1647.2 1722.4 1718.4 1694.2 1676.8 1572.1 1439.2 1255.2
1025.7 766.6 483.3 186.6 10.7 0 0
